SLUAB26 March   2025 BQ25672 , BQ25798

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Discrete VINDPM Auto-reset Circuit
  6. 3Summary
  7. 4References

Discrete VINDPM Auto-reset Circuit

The REGN pin voltage, VREGN, of the charger drops when VSYS falls below VSYS_SHORT. The two 1MΩ resistors, pull-down resistor RPD, p-channel MOSFET (PFET), n-channel MOSFET (NFET) and 0.33 to 1μF capacitor configured form the auto-reset circuit as shown in Figure 2-1. The VREGN drop triggers a VINDPM threshold reset by momentarily disconnecting VACx from the panel, which collapses the charger's VACx pin voltage.

 Discrete VINDPM Auto-reset
                    Circuit Figure 2-1 Discrete VINDPM Auto-reset Circuit

Figure 2-2 shows BQ25798 with the circuit above operating with no battery attached and a 4Ω resistor from SYS to GND. After each drop in simulated panel output voltage below the VINDPM threshold but still above UVLO, the converter of the charger stops switching which causes VSYS and VREGN (CH2 in light blue) to collapse. The normally on NFET momentarily turns off then back on due to the capacitor that is coupled to REGN. This toggles the PFET that is pulled up to the solar panel voltage off then on, causing the VAC1 pin voltage to fail below UVLO then up to the new VOC voltage. The fast VAC1 toggle resets the VINDPM threshold before the charger enters HiZ mode due to VSYS drop to ground.

 Discrete VINDPM
                    Auto-reset Circuit Operation Figure 2-2 Discrete VINDPM Auto-reset Circuit Operation

Table 2-1 shows the specs for the FETs, coupling capacitor and pull-down resistor. The charger's VINDPM(MIN) = 3.6V sets the minimum panel MPP voltage for operation.

Table 2-1 Circuit Component Specifications
Component Specification Example Part Number
NFET VDS and VGS > VOCmax, RDSon < 100Ω IRF7105PbF - NFET
PFET VDS and VGS < -VOCmax, RDSon < 100Ω IRF7105PbF - PFET
CCPL 0.33 uF - 1uF non polarized, Voltage rating >VOCmax*RPD/(1MΩ + Rpd) Any
RPD 10% > 1.0MΩ / [(3.6V/VGSTH-NFET) -1)] assuming the pull up resistors are 1.0MΩ Any