SLUS161G April 1999 – April 2025 UCC2813-0 , UCC2813-1 , UCC2813-2 , UCC2813-3 , UCC2813-4 , UCC2813-5 , UCC3813-0 , UCC3813-1 , UCC3813-2 , UCC3813-3 , UCC3813-4 , UCC3813-5
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| REFERENCE | ||||||
| Output voltage | TJ = 25°C, I = 0.2 mA, UCCx813-[0,1,2,4] | 4.925 | 5 | 5.075 | V | |
| TJ = 25°C, I = 0.2 mA, UCCx813-[3,5] | 3.94 | 4 | 4.06 | |||
| Load regulation | 0.2 mA < I < 5 mA | 10 | 30 | mV | ||
| Total variation | UCCx813-[0,1,2,4](5) | 4.84 | 5 | 5.1 | V | |
| UCCx813-[3,5](5) | 3.84 | 4 | 4.08 | |||
| Output noise voltage | 10 Hz ≤ f ≤ 10 kHz, TJ = 25°C(7) | 70 | µV | |||
| Long term stability | TA = 125°C, 1000 hours(7) | 5 | mV | |||
| Output short circuit | –5 | –35 | mA | |||
| OSCILLATOR | ||||||
| Oscillator frequency | UCCx813-[0,1,2,4](2) | 40 | 46 | 52 | kHz | |
| UCCx813-[3,5](2) | 26 | 31 | 36 | |||
| Temperature stability | See note (7) | 2.5% | ||||
| Amplitude peak-to-peak | 2.25 | 2.4 | 2.55 | V | ||
| Oscillator peak voltage | 2.45 | V | ||||
| ERROR AMPLIFIER | ||||||
| Input voltage | VCOMP = 2.5 V; UCCx813-[0,1,2,4] | 2.42 | 2.5 | 2.56 | V | |
| VCOMP = 2 V; UCCx813-[3,5] | 1.92 | 2 | 2.05 | |||
| Input bias current | –2 | 2 | µA | |||
| Open loop voltage gain | 60 | 80 | dB | |||
| COMP sink current | VFB = 2.7 V, VCOMP = 1.1 V | 0.4 | 2.5 | mA | ||
| COMP source current | VFB = 1.8 V, VCOMP = VREF – 1.2 V | –0.2 | –0.5 | –0.8 | mA | |
| Gain-bandwidth product | See note (7) | 2 | MHz | |||
| PWM | ||||||
| Maximum duty cycle | UCCx813-[0,2,3] | 97% | 99% | 100% | ||
| UCCx813-[1,4,5] | 48% | 49% | 50% | |||
| Minimum duty cycle | VCOMP = 0 V | 0% | ||||
| CURRENT SENSE | ||||||
| Gain | See note (3) | 1.1 | 1.65 | 1.8 | V/V | |
| Maximum input signal | VCOMP = 5 V(4) | 0.9 | 1 | 1.1 | V | |
| Input bias current | –200 | 200 | nA | |||
| CS blank time | 50 | 100 | 150 | ns | ||
| Overcurrent threshold | 1.32 | 1.55 | 1.7 | V | ||
| COMP to CS offset | VCS = 0 V | 0.45 | 0.9 | 1.35 | V | |
| OUTPUT | ||||||
| OUT low level | I = 20 mA, all parts | 0.1 | 0.4 | V | ||
| I = 200 mA, all parts | 0.35 | 0.9 | ||||
| I = 50 mA, VVCC = 5 V, UCCx813-[3,5] | 0.15 | 0.4 | ||||
| I = 20 mA, VCC = 0 V, all parts | 0.7 | 1.2 | ||||
| VVCC – OUT | OUT high Vsat | I = –20 mA, all parts | 0.15 | 0.4 | V | |
| I = –200 mA, all parts | 1 | 1.9 | ||||
| I = –50 mA, VVCC = 5 V, UCCx813-[3,5] | 0.4 | 0.9 | ||||
| Rise time | CL = 1 nF | 41 | 70 | ns | ||
| Fall time | CL = 1 nF | 44 | 75 | ns | ||
| UNDERVOLTAGE LOCKOUT | ||||||
| Start threshold (6) | UCCx813-0 | 6.6 | 7.2 | 7.8 | V | |
| UCCx813-1 | 8.6 | 9.4 | 10.2 | |||
| UCCx813-[2,4] | 11.5 | 12.5 | 13.5 | |||
| UCCx813-[3,5] | 3.7 | 4.1 | 4.5 | |||
| Stop threshold (6) | UCCx813-0 | 6.3 | 6.9 | 7.5 | V | |
| UCCx813-1 | 6.8 | 7.4 | 8 | |||
| UCCx813-[2,4] | 7.6 | 8.3 | 9 | |||
| UCCx813-[3,5] | 3.2 | 3.6 | 4 | |||
| Start to stop hysteresis | UCCx813-0 | 0.12 | 0.3 | 0.48 | V | |
| UCCx813-1 | 1.6 | 2 | 2.4 | |||
| UCCx813-[2,4] | 3.5 | 4.2 | 5.1 | |||
| UCCx813-[3,5] | 0.2 | 0.5 | 0.8 | |||
| SOFT START | ||||||
| COMP rise time | VFB = 1.8 V, Rise from 0.5 V to REF – 1 V | 4 | ms | |||
| OVERALL | ||||||
| Start-up current | VVCC < start threshold | 0.1 | 0.23 | mA | ||
| Operating supply current | VFB = 0 V, VCS = 0 V, VRC = 0 V | 0.5 | 1.2 | mA | ||
| VCC internal Zener voltage(6) | ICC = 10 mA | 12 | 13.5 | 15 | V | |
| VCC internal Zener voltage minus start-threshold voltage (6) | UCCx813-[2,4] | 0.5 | 1 | V | ||
.