SLUS223H April 1997 – October 2024 UC1842 , UC1842-SP , UC1843 , UC1844 , UC1844-SP , UC1845 , UC1845-SP , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845 , UC3845AM
PRODUCTION DATA
GROUND is the signal and power returning ground. TI recommends separating the signal return path and the high current gate driver path so that the signal is not affected by the switching current.