SLUS223H April 1997 – October 2024 UC1842 , UC1842-SP , UC1843 , UC1844 , UC1844-SP , UC1845 , UC1845-SP , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845 , UC3845AM
PRODUCTION DATA
RT/CT is the oscillator timing pin. For fixed frequency operation, set the timing capacitor charging current by connecting a resistor from VREF to RT/CT. Set the frequency by connecting timing capacitor from RT/CT to GROUND. For the best performance, keep the timing capacitor lead to GROUND as short and direct as possible. If possible, use separate ground traces for the timing capacitor and all other functions.
The UCx84x’s oscillator allows for operation to 500 kHz. The device uses an external resistor to set the charging current for the external capacitor, which determines the oscillator frequency. The recommended range of timing resistor values is between 5 kΩ and 100 kΩ; the recommended range of timing capacitor values is between 1 nF and 100 nF.

In this equation, the switching frequency, fSW is in Hz, RRT is in Ω, and CCT is in Farads.