1 Features

2 Applications

3 Description

The TPS54233 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 μA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS54233 SOIC (8) 4.90 mm x 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

app_sch_lus859.gif

Efficiency

eff1_fp_lus859.gif