1 Features

2 Applications

3 Description

The bq24620 device is a highly integrated lithium phosphate switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, and charge status monitoring.

The bq24620 charges the battery in three phases: preconditioning, constant current, and constant voltage.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq24620 VQFN (16) 3.50 mm × 3.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

bq24620 Simplified schematic.gif

4 Revision History

Changes from A Revision (October 2011) to B Revision

Changes from * Revision (March 2010) to A Revision