SLUSCO1A June 2017 – April 2018 UCC27212
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD(2), VHB – VHS | Supply voltage range | –0.3 | 20 | V | |
VLI, VHI | Input voltages on LI and HI | –10 | 20 | V | |
VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 100 ns(3) | –2 | VDD + 0.3 | V | ||
VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
Repetitive pulse < 100 ns(3) | VHS – 2 | VHB + 0.3 | V | ||
VHS | Voltage on HS | DC | –1 | 100 | V |
Repetitive pulse < 100 ns(3) | –(24 V – VDD) | 115 | V | ||
VHB | Voltage on HB | –0.3 | 120 | V | |
TJ | Operating virtual junction temperature range | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |