SLUSCO1B June 2017 – July 2024 UCC27212
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 2 | HB | P | High-side bootstrap supply. The bootstrap diode is on-chip but the external bootstrap capacitor is required. Connect positive side of the bootstrap capacitor to this pin. Typical range of HB bypass capacitor is 0.022µF to 0.1µF. |
| 7 | HI | I | High-side input.(2) |
| 3 | HO | O | High-side output. Connect to the gate of the high-side power MOSFET. |
| 4 | HS | P | High-side source connection. Connect to source of high-side power MOSFET. Connect the negative side of bootstrap capacitor to this pin. |
| 8 | LI | I | Low-side input.(2) |
| 10 | LO | O | Low-side output. Connect to the gate of the low-side power MOSFET. |
| 5 | N/C | — | No internal connection. |
| 6 | N/C | — | No internal connection. |
| Pad | PowerPAD ™(3) | G | Electrically referenced to VSS (GND). Connect to a large thermal mass trace or GND plane to dramatically improve thermal performance. |
| 1 | VDD | P | Positive supply to the lower-gate driver. Decouple this pin to VSS (GND). Typical decoupling capacitor range is 0.22µF to 4.7µF.(1) |
| 9 | VSS | G | Negative supply terminal for the device which is generally grounded. |