SLUSCS3L October 2017 – March 2025 BQ2980 , BQ2982
PRODUCTION DATA
The CTR pin is an active-high input pin, which can be controlled by the host system to turn off both CHG and DSG outputs momentarily to reset the system, shut down the system for low-power storage, or as a necessary shutdown if the host detects a critical system error.
The CTR pin uses a 4.5s timer (same specification tolerance as the tOVP delay 4.5s option) to differentiate a reset and shutdown signal. CHG and DSG are off when VCTR > CTR VIH for > 200µs. Counting from the start of VCTR > VIH, if VCTR drops below VIL within 3.6s, CHG and DSG simply turn back on. If CTR remains HIGH for > 5.4s, the device enters SHUTDOWN mode.
With this timing control, the system designer can use an RC circuit to implement either a host-controlled power-on-reset or a system shutdown.
Figure 7-1 CTR Level in Rising and Falling Direction
Figure 7-2 System Reset Function Implementation
Figure 7-3 Potential System- Controlled Shutdown Implementation