SLUSD90E June 2019 – February 2021 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | HV, HB | -0.3 | 700 | V |
| BLK, LL/SS | -0.55 | 7.2 | V | |
| VCR | -0.8 | Internally Clamped | V | |
| VCC | -0.55 | 30 | V | |
| BW, ISNS | -5 | 7.2 | V | |
| HB - HS (For UCC256402, UCC256402A, UCC256403, UCC256403A, UCC256404, UCC256404A) | -0.3 | 17 | V | |
| HB - HS (For UCC256404B) | -0.3 | 25 | V | |
| RVCC output voltage | DC | -0.3 | 17 | V |
| HO output voltage | DC | HS – 0.3 | HB + 0.3 | V |
| Transient, less than 100 ns | HS – 2 | HB + 0.3 | ||
| LO output voltage | DC | -0.3 | RVCC + 0.3 | V |
| Transient, less than 100 ns | -2 | RVCC + 0.3 | ||
| Floating ground slew rate | dVHS/dt | -50 | 50 | V/ns |
| HO, LO pulsed current | IOUT_PULSED | -0.6 | 1.2 | A |
| Junction temperature range | TJ | -40 | 150 | °C |
| Storage temperature range, Tstg | Tstg | -65 | 150 | |
| Lead temperature | Soldering, 10 second | 300 | ||
| Reflow | 260 | |||