SLUSFI2 December 2024 UCC33020-Q1
PRODUCTION DATA
The recommended input supply voltage (VINP) for the UCC33020-Q1 is between 3.0V and 5.5V. To help ensure reliable operation, adequate decoupling capacitors must be located as close to supply pins as possible. Place local bypass capacitors between the VINP and GNDP pins at the input, and between VCC and GNDS at the isolated output supply. The input supply must have an appropriate current rating to support output load required by the end application.