SLUSFN3A July   2024  – May 2025 BQ25820

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics (BQ25820)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Power-On-Reset
      2. 7.3.2 Device Power-Up From Battery Without Input Source
      3. 7.3.3 Device Power Up from Input Source
        1. 7.3.3.1 VAC Operating Window Programming (ACUV and ACOV)
        2. 7.3.3.2 MODE Pin Configuration
        3. 7.3.3.3 REGN Regulator (REGN LDO)
        4. 7.3.3.4 Switching Frequency and Synchronization (FSW_SYNC)
        5. 7.3.3.5 Device HIZ Mode
      4. 7.3.4 Battery Charging Management
        1. 7.3.4.1 Autonomous Charging Cycle
          1. 7.3.4.1.1 Charge Current Programming (ICHG pin and ICHG_REG)
        2. 7.3.4.2 Li-Ion Battery Charging Profile
        3. 7.3.4.3 LiFePO4 Battery Charging Profile
        4. 7.3.4.4 Charging Termination for Li-ion and LiFePO4
        5. 7.3.4.5 Charging Safety Timer
        6. 7.3.4.6 Thermistor Qualification
          1. 7.3.4.6.1 JEITA Guideline Compliance in Charge Mode
          2. 7.3.4.6.2 Cold/Hot Temperature Window in Reverse Mode
      5. 7.3.5 Power Path Management
        1. 7.3.5.1 Dynamic Power Management: Input Voltage and Input Current Regulation
          1. 7.3.5.1.1 Input Current Regulation
            1. 7.3.5.1.1.1 ILIM_HIZ Pin
          2. 7.3.5.1.2 Input Voltage Regulation
            1. 7.3.5.1.2.1 Max Power Point Tracking (MPPT) for Solar PV Panel
        2. 7.3.5.2 Ideal Diode BATFET Control
      6. 7.3.6 Reverse Mode Power Direction
      7. 7.3.7 Integrated 16-Bit ADC for Monitoring
      8. 7.3.8 Status Outputs (PG, STAT1, STAT2, and INT)
        1. 7.3.8.1 Power Good Indicator (PG)
        2. 7.3.8.2 Charging Status Indicator (STAT1, STAT2 Pins)
        3. 7.3.8.3 Interrupt to Host (INT)
      9. 7.3.9 Serial Interface
        1. 7.3.9.1 Data Validity
        2. 7.3.9.2 START and STOP Conditions
        3. 7.3.9.3 Byte Format
        4. 7.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 7.3.9.5 Target Address and Data Direction Bit
        6. 7.3.9.6 Single Write and Read
        7. 7.3.9.7 Multi-Write and Multi-Read
    4. 7.4 Device Functional Modes
      1. 7.4.1 Host Mode and Default Mode
      2. 7.4.2 Register Bit Reset
    5. 7.5 BQ25820 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 ACUV / ACOV Input Voltage Operating Window Programming
          2. 8.2.1.2.2 Charge Voltage Selection
          3. 8.2.1.2.3 Switching Frequency Selection
          4. 8.2.1.2.4 Inductor Selection
          5. 8.2.1.2.5 Input (VAC / SYS) Capacitor
          6. 8.2.1.2.6 Output (VBAT) Capacitor
          7. 8.2.1.2.7 Sense Resistor (RAC_SNS and RBAT_SNS) and Current Programming
          8. 8.2.1.2.8 Power MOSFETs Selection
          9. 8.2.1.2.9 ACFETs and BATFETs Selection
        3. 8.2.1.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
Input Current Regulation

The total input current is a function of the system supply current and the battery charging current. System current normally fluctuates as portions of the systems are powered up or down. Without DPM, the source must be able to supply the maximum system current and the maximum charger input current simultaneously. By using DPM, the battery charger reduces the charging current when the input current exceeds the input current limit set by the lower of IAC_DPM register bits, or ILIM_HIZ pin. This allows the current capability of the input source to be lowered, reducing system cost.

There are two thresholds to limit the input current (if both are enabled, the lower limit of these two will apply):

  1. IAC_DPM register bits (host software control)
  2. ILIM_HIZ pull down resistor (hardware control)

To set the maximum current using the IAC_DPM register bits, write to the IAC_DPM register bits. When using a 2-mΩ resistor, the input current limit range is from 1 A to 50 A with 125 mA/step. The default IAC_DPM is set to maximum code, allowing ILIM_HIZ pin to limit the current in hardware.

To set the maximum current using the ILIM_HIZ pin, refer to Section 7.3.5.1.1.1.

Although both limits are referenced to a 2-mΩ sense resistor, other values can also be used. A larger sense resistor provides a larger sense voltage and higher regulation accuracy, but at the expense of higher conduction loss. For example, using a 5-mΩ resistor yields programmability from 400 mA to 20 A with 50 mA/step.