SLUSFX1D February   2025  – September 2026 TPS628521-Q1 , TPS628522-Q1 , TPS628523-Q1

PRODMIX  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Pin Configuration and Functions
  7. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Third-Party Products Disclaimer
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1:
      –40°C to +125°C TA
  • Wettable flanks
  • Designed for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A, 2A, and 3A (continuous) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 21µA typical
  • Shutdown current: 1.5µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Options of forced PWM or PWM, PFM operation
  • Switching frequency in PWM: 2.25MHz
  • Adjustable soft start-up to 10ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator