SLUSG68A April 2025 – October 2026 TPSM84538
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Input voltage | VIN | 3.8 | 28 | V | ||
| EN | –0.1 | 5.5 | ||||
| FB | –0.1 | 5.5 | ||||
| SS/PG | –0.1 | 5.5 | ||||
| MODE | –0.1 | 5.5 | ||||
| Output voltage | VOUT | 0.8 | 5 | |||
| Ouput current | IOUT | 0 | 5 | A | ||
| Temperature | Operating junction temperature, TJ | –40 | 125 | °C | ||