SLUSG68 April 2025 TPSM84538
PRODUCTION DATA
A precision 0.6V reference voltage, VREF, is used to maintain a tightly regulated output voltage over the entire operating temperature range. The output voltage is set by a resistor divider from the output voltage to the FB pin. TI recommends using 1% tolerance resistors with a low temperature coefficient for the FB divider. Select the bottom-side resistor, RFBB, for the desired divider current and use Equation 1 to calculate the top-side resistor, RFBT. Lower RFBB increases the divider current and reduces efficiency at very light load. Larger RFBB makes the FB voltage more susceptible to noise, so larger RFBB values require a more carefully designed feedback path on the PCB. TI recommends setting RFBB = 10kΩ and RFBT in the range of 10kΩ to 300kΩ for most applications.
The tolerance and temperature variation of the resistor dividers affect the output voltage regulation.
Figure 6-2 Output Voltage Settingwhere