SLUU340A February   2009  – January 2022 TPS51123

 

  1. 1Introduction
    1.     Trademarks
  2. 2Performance Specification Summary
  3. 3Schematic
  4. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Test Procedure
    3. 4.3 Start-Up Performance
    4. 4.4 Transient Performance
  5. 5Configuration
    1. 5.1 Switching Frequency Selection
    2. 5.2 Operation Mode Selection
  6. 6Physical Layouts
  7. 7List of Materials
  8. 8References
  9. 9Revision History

List of Materials

Table 7-1 provides a list of materials for the TPS51123-EVM.

Table 7-1 TPS51123 List of Materials
RERERENCE
DESIGNATOR
QTYDESCRIPTIONSIZEMFRPART NUMBER
C13, C232Capacitor, Ceramic, 0.1 μF, 50 V, X5R, 10%0603muRataGRM188B31H104K
C10, C210Capacitor7.3 × 4.3 mmAnyAny
C11, C222Capacitor, POS, 330 μF, 6.3 V, 25 mΩ, 20%7.3 × 4.3 mmSANYO6TPE330ML
C12, C200Capacitor0805AnyAny
C151Capacitor, Ceramic, 10 μF, 6.3 V, X5R, 10%0805TDKC2012X5R0J106K
C171Capacitor, Ceramic, 33 μF, 6.3 V, X5R, 20%1206TDKC3216JB0J336M
C191Capacitor, Ceramic, 220 nF, 16 V, X5R, 10%0603muRataGRM188B31C224K
C260Capacitor0603AnyAny
C50Capacitor0805AnyAny
C6, C7, C24, C254Capacitor, Ceramic, 10 μF, 25 V, BJ, M1210Taiyo YudenTMK325BJ106MM
C1, C2, C3, C4, C8, C9, C14, C16, C180Capacitor0603AnyAny
CN1, CN22Adaptor, 3.5-mm probe clip ( or 131-5031-00)0.2Tektronix131-4244-00
D10DiodeSOT363AnyAny
D2, D50Diode, Schottky, 0.5 A, 30 VSOD-123AnyAny
D3, D42Diode, Schottky, 3 A, 20 VSMARohmRSX501LA-20 OR RSX510L-20
JP11Header, 2×4-pin, 100 mil spacing (36-pin strip)0.20 × 0.40 inchSullinsPTC36DAAN
JP21Header, 2×3-pin, 10 mil spacing (36-pin strip)0.20 × 0.30 inchSullinsPTC36DAAN
L1, L22Inductor, high-current, 3.3 μH, 14 A, 7.3 mΩ, SMT0.425 × 0.45 inchTokoFDA1055-3R3M
Q1, Q32MOSFET, N-channel, 30 V, 11 A, 9.1 mΩSO8IRIRF7821
Q2, Q42MOSFET, N-channe,l 30 V, 11 A, 12.5 mΩSO8FairchildFDS6690AS
R3, R10, R13, R154Resistor, Chip, 0 Ω, 1/16 W, 1%0603StdStd
R121Resistor, Chip, 620 kΩ, 1/16W, 1%AnyStdStd
R111Resistor, Chip, 13 kΩ, 1/16W, 1%0603AnyAny
R51Resistor, Chip, 30 kΩ, 1/16W, 1%0603StdStd
R21Resistor, Chip, 100 kΩ, 1/16W, 1%0603StdStd
R6, R82Resistor, Chip, 130 kΩ, 1/16W, 1%0603StdStd
R7, R92Resistor, Chip, 20 kΩ, 1/16W, 1%0603StdStd
R11Resistor, Chip, 10 kΩ, 1/16W, 1%0603StdStd
R4, R142Resistor, Chip, 5.1 Ω, 1/16W, 1%0603StdStd
S11Header, 2-pin, 100 mil spacing, (36-pin strip)0.20 in. × 0.20 in.SullinsPTC36SAAN
SW1, SW20Switch0.28 in. × 0.18 in.AnyAny
SW3, SW42Switch, ON-ON mini toggle0.28 in. × 0.18 in.NikkaiG-12AP
TP10Test Point0.125 in. × 0.125 in.AnyAny
TP2, TP3, TP4, TP5, TP6, TP76Test point, yellow, through-hole0.125 in. × 0.125 in.Keystone5014
U11Dual Synchronous Step-Down ControllerWith OOA Operation and 100-mA LDOQFN-24TITPS51123RGE
VBAT_GND, VBAT, VO1, VO2, VO1_GND, VO2_GND6Pin, wiring terminal0.12(D) × 0.4 inchMill Max3138-2-00-15-00-00-080
1PCB, 3.53.5 in. × 2.7 in. × 0.062 in.AnyTPS51123-EVM
2Shunt, 2POs, gold0.100 × 0.200 inchMolex15-29-1025
4Standoff M/F hex 4-40 nylon0.625 inchKeystone4803
4Nut hex 4-40 nylon0.25 inchBuilding FastenersNY HN 440