SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The referenced firmware provided with the EVM is intended to demonstrate basic PFC functionality, as well as some basic PMBus communication and primary and secondary communication. A brief introduction to the firmware is provided in this section.
There are three timing levels in the current version of the firmware, as shown in Figure 12-12:
Figure 12-12 Firmware Structure OverviewAlmost all firmware tasks occur during the standard interrupt. The only exceptions are the serial interface and PMBus tasks, which occur in the background, and the Over Voltage Protection (OVP), which is handled by the FIQ.
For more details, please refer to the source code and training material.