SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The List of Materials is Based on Figure 4-1 and Figure 4-2.
| QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 1 | C1 | Capacitor, tantalum, 25 V, 20%, 10 µF, 3528 | TPSB106M025R1800 | AVX |
| 0 | C10, C11 | Capacitor, ceramic, 50 V, X7R, 10%, open, 1206 | Std | Std |
| 2 | C12, C20 | Capacitor, ceramic, 50 V, X7R, 10%, 1 nF, 0805 | Std | Std |
| 1 | C16 | Capacitor, ceramic, 50 V, X7R, 10%, 0.01 µF, 0805 | Std | Std |
| 0 | C17, C25, C29 | Capacitor, ceramic, 50 V, X7R, 10%, open, 0805 | Std | Std |
| 2 | C2, C3 | Capacitor, metalized polyester, 250 VAC, ±20%, 47 nF, 0.472 inch x 0.925 inch | ECQ-U2A473MV | Panasonic |
| 1 | C21 | Capacitor, tantalum, 10 V, 20%, 10 µF, 3216 | TAJA106M010RNJ | AVX |
| 1 | C22 | Capacitor, film, 300 VAC, ±20%, 47 nF, 0.236 inch x 0.591 inch | ECQ-U3A473MG | Panasonic |
| 1 | C26 | Capacitor, ceramic, 50 V, X7R, 10%, 1 µF, 0805 | Std | Std |
| 1 | C30 | Capacitor, ceramic, 50 V, X7R, 10%, 330 pF, 0805 | Std | Std |
| 1 | C31 | Capacitor, tantalum chip, 16 V, 47 µF, 0.281 inch x 0.126 inch | 595D476X9016C2T | Vishay |
| 1 | C32 | Capacitor, ceramic, 50 V, NP0, 5%, 150 pF, 0805 | Std | Std |
| 4 | C33, C39, C40, C41 | Capacitor, polyester, 630 V, 10%, 47 nF, 0.256 inch x 0.650 inch | ECQ-E6473KF | Panasonic |
| 1 | C34 | Capacitor, aluminum electrolytic, 450 VDC, -40°C to 85°C, ±20%, 220 µF, 0.984 inch diameter | ECOS2WP221CX | Panasonic |
| 2 | C35, C36 | Capacitor, ceramic, 50 V, X7R, 10%, 100 pF, 0603 | Std | Std |
| 2 | C37, C38 | Capacitor, film, 275 VAC, ±20%, 0.47 µF, 0.236 inch x 0.591 inch | ECQU2A474ML | Panasonic |
| 7 | C4, C18, C19, C23, C24, C27, C28 | Capacitor, ceramic, 50 V, X7R, 10%, 0.1 µF, 0805 | Std | Std |
| 3 | C5, C6, C7 | Capacitor, metalized polyester, 250 VAC, ±20%, 4.7 nF, 0.295 inch x 0.730 inch | BFC233820472 | Vishay |
| 5 | C8, C9, C13, C14, C15 | Capacitor, ceramic, 50 V, X7R, 10%, 0.1 µF, 0603 | Std | TDK |
| 9 | D1, D2, D3, D4, D6, D15, D22, D23, D25 | Diode, dual Schottky, 200 mA, 30 V, SOT23 | BAT54S | Zetex |
| 2 | D11, D12, D24 | Diode, Schottky, 500 mA, 30 V, SOD123 | MBR0530T1G | On Semi |
| 2 | D13, D14 | Diode, Schottky rectifier, 10 A, 600 V, TO-263-2 | C3D10060G | CREE |
| 1 | D16 | Diode, 600 V, 6 A, 400 A peak surge, P600 | 6A6-T | Diodes |
| 1 | D17 | Diode, bridge rectifier, 8 A, 600 V, 0.880 inch x 0.140 inch | GBU8J | Fairchild |
| 1 | D18 | Diode, LED, green, 2.1 V, 20 mA, 6 mcd, 0603 | LTST-C190GKT | Lite On |
| 1 | D19 | Diode, LED, green, 2.1 V, 20 mA, 0.9 mcd, 0.068 inch x 0.049 inch | LN1371GTR | Panasonic |
| 1 | D20 | Diode, LED, red, 2.1 V, 20 mA, 6 mcd, 0603 | LTST-C190CKT | Lite On |
| 1 | D21 | Diode, LED, yellow, 2.1 V, 20 mA, 6 mcd, 0603 | LTST-C190YKT | Lite On |
| 1 | D5 | Diode, signal, 300 mA, 75 V, 350 mW, SOD-123 | 1N4148W-TP | MICROSEMI |
| 1 | D7 | Diode, ultrafast rectifier, 1 A, 200 V, SMB | MURS160T3G | On Semi |
| 1 | D8 | Diode, dual Schottky, 200 mA, 30 V, SOT-23 | BAT54C | Fairchild |
| 2 | D9, D10 | Diode, Schottky, 500 mA, 60 V, SOT-23 | ZHCS506 | Zetex |
| 1 | DB-1 | Module, 5 W, auxiliary bias PS, PCB assembly, 1.200 inch x 2.200 inch | PWR050(1) | TI |
| 1 | DB-2 | Control card, UCD3138 control card, PCB assembly, 3.400 inch x 1.800 inch | UCD3138CCEVM-030 | TI |
| 1 | F1 | Fuse, 250 VAC, SLO-BLO, 3 AG, 7-A cart, 0.250 inch x 1.250 inch | 0313007.HXP | Littlefuse |
| 1 | F2 | Ffuse holder, 1/4 inch, board mount, 1.54 inch x 0.30 inch | BK/1A3398-07 | Bussmann |
| 1 | HS1 | Heatsink, TO-220, vertical mount, 15 x C/W, 0.5 inch x 0.95 inch | 593002B00000G | Aavid |
| 2 | HS2, HS3 | Heatsink, TO-220, vertical mount, 5 x C/W, 0.5 inch x 1.38 inch | 513201 | Aavid |
| 5 | J1, J2, J5, J6, J11 | Terminal block, 2 pin, 15 A, 5.1 mm, 0.40 inch x 0.35 inch | ED120/2DS | OST |
| 1 | J10 | Header, male 3 pin, 100-mil spacing, 0.100 inch x 3 inch | PEC03SAAN | Sullins |
| 2 | J3, J4 | Header, 40 pin, 2 mm pitch, 4.00 mm x 40.00 mm | 87758-4016 | Molex |
| 1 | J7 | Terminal block, 2 pin, 6 A, 3.5 mm, 0.27 inch x 0.25 inch | ED555/2DS | OST |
| 1 | J8 | Header, male 2 x 3 pin, 100-mil spacing, 0.20 inch x 0.30 inch | PEC03DAAN | Sullins |
| 1 | J9 | Connector, 9-pin D, right angle, female, 1.213 inch x 0.510 inch | 182-009-213R171 | Norcomp |
| 1 | JMP1 | Jumper, 0.400 inch length, bare, solid, bus-bar wire, AWG 16, 0.051 inch | 295 SV005 | ALPHA WIRE |
| 1 | K1 | Relay, SPDT, 10-A miniature, 12-V coil, 0.630 inch x 0.870 inch | T7NS5D1-12 | Tyco |
| 2 | L1, L2 | Inductor, toroid, 327 µH, vertical THT, 327 µH, 0.866 inch x 1.380 inch | 7804-09-0014 | Nova Magnetics |
| 2 | L3, L4 | Inductor, toroid, 7.8 µH at 0 A and 3.22 µH at 20.5 A, 7.80 µH, 0.874 inch x 0.374 inch | PA0431L | Pulse |
| 1 | L5 | IND, common mode emi suppression, 7.5 A, 2 mH at 1 kHz, 2 mH, 0.800 inch x 1.440 inch | PE-62917 | Pulse |
| 3 | Q1, Q4, Q5 | MOSFET, N-channel, 60 V, 115 mA, 1.2 Ω, SOT23 | 2N7002 | Fairchild |
| 2 | Q2, Q3 | MOSFET, N-channel, 650 V, 9 A, 199 mΩ, TO-220V | IPP60R199CP | Infineon |
| 3 | Q6, Q7, Q8 | Bipolar, NPN, 40 V, 200 mA, 200 mW, SC-75 | MMBT3904TT1G | On Semi |
| 0 | R1, R24, R40, R43, R68 | Resistor, chip, 1/10 W, 1%, open, 0805 | Std | Std |
| 6 | R13, R15, R27, R28, R29, R30 | Resistor, chip, 1/4 W, 1%, 200 kΩ, 1210 | Std | Std |
| 2 | R14, R16 | Resistor, chip, 1/4 W, 1%, 3.83 kΩ, 1210 | Std | Std |
| 4 | R19, R20, R21, R22 | Resistor, chip, 1/10 W, 1%, 4.7 kΩ, 0805 | Std | Std |
| 1 | R2 | Resistor, chip, 1/10 W, 1%, 3.3 MΩ, 0805 | Std | Std |
| 1 | R23 | Resistor, chip, 1/10 W, 1%, 3.3 kΩ, 0805 | Std | Std |
| 1 | R3 | Resistor, wire-wound, 5 W, 5%, 50 Ω, 1.000 inch x 0.276 inch | 25J50RE | Ohmite |
| 2 | R31, R72 | Resistor, chip, 1/4 W, 1%, 1.5 kΩ, 1210 | Std | Std |
| 9 | R32, R41, R44, R49, R52, R54, R75, R76, R77 | Resistor, chip, 1/10 W, 1%, 0 Ω, 0805 | Std | Std |
| 2 | R33, R35 | Resistor, chip, 1/4 W, 1%, 0 Ω, 1210 | Std | Std |
| 0 | R34, R36 | Resistor, chip, 1/4 W, 1%, open, 1210 | Std | Std |
| 7 | R37, R38, R56, R57, R70, R73, R74 | Resistor, chip, 1/10 W, 1%, 10 kΩ, 0805 | Std | Std |
| 2 | R39, R58 | Resistor, chip, 1/10 W, 1%, 2 kΩ, 0805 | Std | Std |
| 1 | R4 | Resistor, chip, 1/10 W, 1%, 5.01 kΩ, 0805 | Std | Std |
| 2 | R45, R79 | Resistor, chip, 1/10 W, 1%, 100 Ω, 0805 | Std | Std |
| 3 | R47, R48, R50 | Resistor, chip, 1/10 W, 1%, 1.8 kΩ, 0805 | Std | Std |
| 7 | R5, R8, R42, R61, R80, R81, R82 | Resistor, chip, 1/10 W, 1%, 1 kΩ, 0805 | Std | Std |
| 2 | R53, R55 | Resistor, chip, 1/10 W, 1%, 5.23 Ω, 0805 | Std | std |
| 2 | R59, R60 | Resistor, chip, 1/10 W, 1%, 49.9 kΩ, 0805 | Std | Std |
| 2 | R6, R7 | Resistor, metal strip, 2 W, 1%, 0.02 Ω, 0.49 inch x 0.10 inch | WSR2R0200FEA | Vishay Dale |
| 2 | R63, R66 | Resistor, chip, 1/10 W, 1%, 15 Ω, 0805 | Std | Std |
| 2 | R64, R65 | Resistor, chip, 1/10 W, 1%, 10 kΩ, 1206 | Std | std |
| 1 | R69 | Resistor, chip, 1/10 W, 1%, 1.6 kΩ, 0805 | Std | Std |
| 1 | R71 | Resistor, chip, 1/10 W, 1%, 910 Ω, 0805 | Std | Std |
| 1 | R78 | Resistor, chip, 1/10 W, 1%, 1.1 kΩ, 0805 | Std | Std |
| 12 | R9, R10, R11, R12, R17, R18, R25, R26, R46, R51, R62, R67 | Resistor, metal film, 1/4 W, ±5%, 100 kΩ, 1206 | RC1206FR-07100KL | Yageo |
| 2 | U1, U3 | High Voltage, High Current Op-Amp, MSOP-8 | OPA350EA/250 | TI |
| 1 | U2 | RS-232 Transceivers with Auto Shutdown, SSOP-16 | SN75C3221DBR | TI |
| 2 | U4 | High-Speed Low-Side Power MOSFET driver, SO8 | UCC27324D | TI |
| 0 | U5, U6 | 4-A Single Channel High-Speed Low-Side Gate Drivers, open, SOT23-6 | UCC27517DBV | TI |
| 1 | U7 | 3.3-V, 800-mA LDO Voltage Regulators, SOT-223 | TLV1117-33IDCY | TI |
| 1 | U8 | Digital Isolators, xx Mbps, SO-8 | ISO7221CD | TI |
| 1 | U9 | Opto-coupler, SMD-4P | SFH6156-2 | Vishay |