SLUUA65E april 2014 – june 2023 BQ28Z610
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| RA Table | R_a1x | xCell 1 R_A Flag | H2 | 0x0000 | 0xFFFF | 0xFFFF | High-Byte: 0x00: Cell Impedance and QMax updated 0x05: RELAX mode and QMax update in progress 0x55: DISCHARGE mode and Cell updated 0xFF: Cell impedance never updated Low-Byte: 0x00: Table is not used and QMax updated. 0x55: Table is being used. 0xFF: Table was never used and no QMax or cell impedance was updated. | |
| RA Table | R_a1x | xCell 1 R_A 0 | I2 | –32768 | 32768 | 38 | 2–10 Ω | Cell 1 resistance at grid point 0 |
| RA Table | R_a1x | xCell 1 R_A 1 | I2 | –32768 | 32768 | 41 | 2–10 Ω | Cell 1 resistance at grid point 1 |
| RA Table | R_a1x | xCell 1 R_A 2 | I2 | –32768 | 32768 | 43 | 2–10 Ω | Cell 1 resistance at grid point 2 |
| RA Table | R_a1x | xCell 1 R_A 3 | I2 | –32768 | 32768 | 44 | 2–10 Ω | Cell 1 resistance at grid point 3 |
| RA Table | R_a1x | xCell 1 R_A 4 | I2 | –32768 | 32768 | 42 | 2–10 Ω | Cell 1 resistance at grid point 4 |
| RA Table | R_a1x | xCell 1 R_A 5 | I2 | –32768 | 32768 | 42 | 2–10 Ω | Cell 1 resistance at grid point 5 |
| RA Table | R_a1x | xCell 1 R_A 6 | I2 | –32768 | 32768 | 45 | 2–10 Ω | Cell 1 resistance at grid point 6 |
| RA Table | R_a1x | xCell 1 R_A 7 | I2 | –32768 | 32768 | 48 | 2–10 Ω | Cell 1 resistance at grid point 7 |
| RA Table | R_a1x | xCell 1 R_A 8 | I2 | –32768 | 32768 | 49 | 2–10 Ω | Cell 1 resistance at grid point 8 |
| RA Table | R_a1x | xCell 1 R_A 9 | I2 | –32768 | 32768 | 52 | 2–10 Ω | Cell 1 resistance at grid point 9 |
| RA Table | R_a1x | xCell 1 R_A 10 | I2 | –32768 | 32768 | 56 | 2–10 Ω | Cell 1 resistance at grid point 10 |
| RA Table | R_a1x | xCell 1 R_A 11 | I2 | –32768 | 32768 | 64 | 2–10 Ω | Cell 1 resistance at grid point 11 |
| RA Table | R_a1x | xCell 1 R_A 12 | I2 | –32768 | 32768 | 74 | 2–10 Ω | Cell 1 resistance at grid point 12 |
| RA Table | R_a1x | xCell 1 R_A 13 | I2 | –32768 | 32768 | 128 | 2–10 Ω | Cell 1 resistance at grid point 13 |
| RA Table | R_a1x | xCell 1 R_A 14 | I2 | –32768 | 32768 | 378 | 2–10 Ω | Cell 1 resistance at grid point 14 |