SLUUAQ3A April 2016 – October 2022 BQ4050
| Subclass ID | Subclass Name | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | CEDV Profile 1 | Voltage 0% DOD | I2 | –32768 | 32767 | 4173 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 10% DOD | I2 | –32768 | 32767 | 4043 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 20% DOD | I2 | –32768 | 32767 | 3925 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 30% DOD | I2 | –32768 | 32767 | 3821 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 40% DOD | I2 | –32768 | 32767 | 3725 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 50% DOD | I2 | –32768 | 32767 | 3656 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 60% DOD | I2 | –32768 | 32767 | 3619 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 70% DOD | I2 | –32768 | 32767 | 3582 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 80% DOD | I2 | –32768 | 32767 | 3515 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 90% DOD | I2 | –32768 | 32767 | 3439 | mV |
| Gas Gauging | CEDV Profile 1 | Voltage 100% DOD | I2 | –32768 | 32767 | 2713 | mV |
Description: Sets the CEDV profile at different DoD points