|
| FTEMP (Bit 7): FET Temperature protection source |
| 1 = | Average |
| 0 = | MAX (default) |
| | |
| CTEMP (Bit 6): Cell Temperature protection source |
| 1 = | Average |
| 0 = | MAX (default) |
| | |
| EMSHUT_EN (Bit 5): Emergency Shutdown Enable |
| 1 = | Enable |
| 0 = | Disable |
| | |
| SLEEP (Bit 4): SLEEP mode |
| 1 = | Enable SLEEP mode (default) |
| 0 = | Disable SLEEP mode |
| | |
| IN_SYSTEM_SLEEP (Bit 3): In-system SLEEP mode |
| 1 = | Enable |
| 0 = | Disable (default) |
| | |
| NR (Bit 2): Use
PRES in system detection |
| 1 = | NON-REMOVABLE mode |
| 0 = | Use
PRES, REMOVABLE mode (default) |
| | |
| CC1, CC0 (Bit 1,0): Cell Count |
| 1,1 = | 4 cell |
| 1,0 = | 3 cell (default) |
| 0,1 = | 2 cell |
| 0,0 = | 1 cell |