SLUUAQ3A April 2016 – October 2022 BQ4050
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Permanent Failure | Enabled PF D | H1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS4 | TS3 | TS2 | TS1 | RSVD | RSVD | OPNCELL | RSVD |
| TS4 (Bit 7) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| TS3 (Bit 6) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| TS2 (Bit 5) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| TS1 (Bit 4) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RSVD (Bits 3–2): Reserved. Do not use. | ||
| OPNCELL (Bit 1): Open Cell tab (tab to PCB) | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RSVD (Bit 0): Reserved. Do not use. | ||