SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
This read-only command returns the learned status of the resistance table.
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|
| RSVD | RSVD | RSVD | RSVD | Qmax | ITEN | CF1 | CF0 |
Legend: RSVD = Reserved
| QMax (Bit 3): | QMax updates in the field. | |
| 0 = | QMax has not been updated in the field. | |
| 1 = | QMax updated in the field. | |
| ITEN (Bit 2): | IT enable | |
| 0 = | IT is disabled. | |
| 1 = | IT is enabled. | |
| CF1, CF0 (Bit 1–0): | QMax Status | |
| 0,0 = | Battery is OK. | |
| 0,1 = | QMax is first updated in the learning cycle. | |
| 1,0 = | QMax and Ra table is updated in the learning cycle | |
| 1,1 = | Reserved | |