SLUUBY2B September 2020 – May 2022 BQ76952
The BQ76952 device enables the customer to calibrate the internal as well as external temperature measurements on the production line, by storing an offset value which is added to the calculated measurement before reporting. A separate offset for each temperature measurement can be stored in the configuration registers shown below.
| Section | Subsection | Register Description | Comment | Units |
|---|---|---|---|---|
| Calibration | Temperature | Internal Temp Offset | 0.1 K | |
| Calibration | Temperature | CFETOFF Temp Offset | CFETOFF pin thermistor | 0.1 K |
| Calibration | Temperature | DFETOFF Temp Offset | DFETOFF pin thermistor | 0.1 K |
| Calibration | Temperature | ALERT Temp Offset | ALERT pin thermistor | 0.1 K |
| Calibration | Temperature | TS1 Temp Offset | TS1 pin thermistor | 0.1 K |
| Calibration | Temperature | TS2 Temp Offset | TS2 pin thermistor | 0.1 K |
| Calibration | Temperature | TS3 Temp Offset | TS3 pin thermistor | 0.1 K |
| Calibration | Temperature | HDQ Temp Offset | HDQ pin thermistor | 0.1 K |
| Calibration | Temperature | DCHG Temp Offset | DCHG pin thermistor | 0.1 K |
| Calibration | Temperature | DDSG Temp Offset | DDSG pin thermistor | 0.1 K |