SLUUC51D june 2020 – july 2023 BQ25790
Table 1-2 lists the BQ25790EVM board connections and ports.
| Connector/Port | Description | |
|---|---|---|
| J1 | VIN1 | Positive rail of the priority input adapter or power supply |
| GND | Ground | |
| J2 | VIN2 | Positive rail of the secondary input adapter or power supply |
| GND | Ground | |
| J3 | SYSTEM | Positive rail of the charger system output voltage, typically connected to the system load |
| GND | Ground | |
| J4 | VPMID | Positive rail of the charger output voltage for reverse mode (OTG). This output also shares the rail with VBUS in forward mode |
| GND | Ground | |
| J5 | BATTERY | Positive rail of the charger battery input |
| SNS_BATP | Input connected to the positive terminal of the battery for remote battery voltage measurement | |
| SNS_BATN | Input connected to the negative terminal of the battery for remote battery voltage measurement | |
| GND | Ground | |
| J6 | USB port | USB Micro B port used for input source type detection and handshaking. Connected to either VIN1 or VIN2 |
| J7 | EXTERNAL THERMISTOR | Input connected to an external battery temperature sensing thermistor |
| GND | Ground | |
| J8 | Communication port | I2C communication port for use with the EV2300/2400 Interface Board |
| J9 | Communication port | I2C communication port for use with the USB2ANY Interface Adapter |
Table 1-3 lists the shunt installations available on the EVM, and their respective descriptions.
| Shunt | Description | BQ25790 Setting |
|---|---|---|
| JP1 | ACDRV1 pin connection to control ACFET1-RBFET1. Connect this to _acdrv1 when utilizing the input protection MOSFETs. Connect this to GND when input protection MOSFETs are not utilized or bypassed. | ACDRV1 to _acdrv1 |
| JP2 | ACDRV2 pin connection to control ACFET2-RBFET2. Connect this to _acdrv2 when utilizing the input protection MOSFETs. Connect this to GND when input protection MOSFETs are not utilized or bypassed. | ACDRV2 to _acdrv2 |
| JP3 | VAC1 to VBUS bypass connection. Connect this when the input protection MOSFET feature is not desired. This connects the input source on VIN1 to VBUS. | Not Installed |
| JP4 | VAC2 to VBUS bypass connection. Connect this when the input protection MOSFET feature is not desired. This connects the input source on VIN2 to VBUS. | Not Installed |
| JP5 | BAT to BATTERY bypass connection. Connect this when the ship and shutdown mode features are not desired. | Not Installed |
| JP6 | USB Micro B input D- connection to charger D- pin. Connect this when the input source detection and handshake features are desired. | Installed |
| JP7 | USB input positive rail to charger input selection. Connect this to VAC1 to connect the USB input to the priority input rail. | USB_VIN to VAC1 |
| JP8 | Charger D+ and D- pin short connection. Connect this to simulate a DCP type adapter for the input source detection and handshake feature. | Not Installed |
| JP9 | BATP pin to BATTERY connection. Connect this when remote battery terminal sensing is not desired and ship and shutdown mode features are being utilized. Do not connect if JP13 is shunt is connected. | Installed |
| JP10 | USB Micro B input D+ connection to charger D+ pin. Connect this when the input source detection and handshake features are desired. | Installed |
| JP11 | SDRV pin connection to control SFET. Disconnect when ship and shutdown mode features are not desired. | Installed |
| JP12 | BATN pin to PGND connection. Connect this when remote battery terminal sensing is not desired. | Installed |
| JP13 | BATP pin to BAT connection. Connect this when remote battery terminal sensing is not desired and ship and shutdown mode features are not being utilized. Do not connect if JP9 is shunt is connected. | Not Installed |
| JP14 | REGN to TS resistor divider network connection. This must remain connected. | Installed |
| JP15 | ILIM_HIZ pin setting for 500 mA. Connect to set the external input current limit setting to 500 mA. | Not Installed |
| JP16 | ILIM_HIZ pin setting for 1.5 A. Connect to set the external input current limit setting to 500 mA. | Installed |
| JP17 | Thermistor COOL temperature setting. Connect jumper to simulate charger entering TCOOL (T1-T2) temperature region. | Not Installed |
| JP18 | Thermistor COLD temperature setting. Connect jumper to simulate charger entering TCOLD (<T1) temperature region. | Not Installed |
| JP19 | CE pin connection to ground to enable charging. When removed, CE pin pulls up to disable charge. | Installed |
| JP20 | Thermistor NORMAL temperature setting. Connect jumper to simulate charger entering TNORMAL (T2-T3) temperature region. Keep connected when testing other thermistor temperature settings (JP17 - TCOOL, JP18 - TCOLD, JP21 - TWARM, JP22 - THOT). Remove this jumper whenever using an externally connected thermistor. | Installed |
| JP21 | Thermistor WARM temperature setting. Connect jumper to simulate charger entering TWARM (T3-T5) temperature region. | Not Installed |
| JP22 | Thermistor HOT temperature setting. Connect jumper to simulate charger entering THOT (>T5) temperature region. | Not Installed |
| JP23 | ILIM_HIZ pin setting for HIZ mode. Connect to enter the charger high impedance (HIZ) mode to disable the converter. | Not Installed |
| JP24 | PROG pin setting for 1S, 1.5 MHz. Connect to configure charger default setting to 1S charge regulation voltage, 2-A charging current, and 1.5-MHz switching frequency. | Not Installed |
| JP25 | PROG pin setting for 1S, 750 kHz. Connect to configure charger default setting to 1S charge regulation voltage, 2-A charging current, and 750-kHz switching frequency | Not Installed |
| JP26 | PROG pin setting for 2S, 1.5 MHz. Connect to configure charger default setting to 2S charge regulation voltage, 2-A charging current, and 1.5-MHz switching frequency | Installed |
| JP27 | PROG pin setting for 2S, 750 kHz. Connect to configure charger default setting to 2S charge regulation voltage, 2-A charging current, and 750-kHz switching frequency | Not Installed |
| JP28 | PROG pin setting for 3S, 1.5 MHz. Connect to configure charger default setting to 3S charge regulation voltage, 1-A charging current, and 1.5-MHz switching frequency | Not Installed |
| JP29 | PROG pin setting for 3S, 750 kHz. Connect to configure charger default setting to 3S charge regulation voltage, 1-A charging current, and 750-kHz switching frequency | Not Installed |
| JP30 | PROG pin setting for 4S, 1.5 MHz. Connect to configure charger default setting to 4S charge regulation voltage, 1-A charging current, and 1.5-MHz switching frequency | Not Installed |
| JP31 | PROG pin setting for 4S, 750 kHz. Connect to configure charger default setting to 4S charge regulation voltage, 1-A charging current, and 750-kHz switching frequency | Not Installed |
| JP32 | Input connection for onboard PULLUP rail LDO. Connect to power onboard 3.3-V pull-up rail. LDO input is connected through diode-OR between VBUS and BAT. | Installed |
| JP33 | EV2400 internal pull up to PULLUP connection. Connect to use EV2400 internal 3.3-V pull up to drive the EVM PULLUP rail.(1) | Not Installed |
| JP34 | PG pin LED indicator connection. On PG enabled chargers, this indicates the Power Good status. | Installed |
| JP35 | STAT pin LED indicator connection. This indicates the current charger status. | Installed |
| JP36 | USB2ANY internal pull up to PULLUP connection. Connect to use the USB2ANY internal 3.3-V pull up to drive the EVM PULLUP rail. | Not Installed |
| S1 | QON control switch. Press to either exit Ship Mode or reset the System Power. | Default Off |