SLUUC72A September 2020 – October 2021 TPS542A50
The loop response of the top circuit of the TPS542A50EVM-059 with a 10-A load is shown in Figure 4-7. The bandwidth of the loop is 105 kHz, and the phase margin is 52°.
Figure 4-7 Loop response
- IOUT = 10 A, Loop Bandwidth = 105 kHz, Phase
Margin = 52°