SLUUC73A March 2020 – December 2023 BQ25616
Table 1-2 lists the input and output connections available on this EVM and their respective descriptions.
| Jack | Description |
|---|---|
| J1(2) – VAC | Positive rail of the charger input voltage. |
| J1(1) – GND | Ground. |
| J2(1) – SYSTEM | Positive rail of the charger system output voltage, typically connected to the system load. |
| J2(2) – GND | Ground. |
| J3(1) – PMID | Positive rail of the charger output voltage for power bank applications in reverse boost mode (OTG). This output also shares the rail with the VIN input rail in forward buck mode. |
| J3(2) – GND | Ground. |
| J4 | Input source Micro B USB port. |
| J5-BATSNS_ICHG | BATSNS or ICHG pin connection. |
| J5(3) – ICHG | ICHG pin external connection. |
| J5(2) – BATTERY | Positive rail of the charger battery input, connected to the positive terminal of the external battery. |
| J5(1) – GND | Ground. |
| J6 | USB2ANY 10-pin connector. |
| J7 | I2C 4-pin connector for the EV2300/2400 interface board. |
Table 1-3 lists the jumepr, shunt and switch installations available on this EVM and their respective descriptions.
| Jack | Description | BQ25616 Setting | BQ25616J Setting |
|---|---|---|---|
| JP1 | VBUS additional capacitance connection. | Not Installed | Not Installed |
| JP2 | SYS additional capacitance connection. | Not Installed | Not Installed |
| JP3 | PMID additional capacitance connection. | Not Installed | Not Installed |
| JP4 | BAT additional capacitance connection. | Not Installed | Not Installed |
| JP5 | I/O Pullup rail selection. Selection has either BAT or SYS as the pullup rail for /CE, STAT, OTG, and /PG pins. | Short PULLUP to SYS | Short PULLUP to SYS |
| JP6 | Micro B USB input D+ connection to charger D+ pin. | Installed | Installed |
| JP7 | ICHG to BAT or BATTERY connection. | Not Installed | Not Installed |
| JP8 | ICHG resistor setting connection. Must be connected for charging to operate correctly. | Installed | Installed |
| JP9 | Micro B USB input D+ connection to charger D+ pin. | Installed | Installed |
| JP10 | PSEL pin input current selection. Connect this to HIGH on PSEL enabled chargers to select 500 mA default input current limit. Connect this to LOW on PSEL enabled chargers to select 2.4-A default input current limit. | Not Installed | Not Installed |
| JP11 | REGN connection to TS network. Must be connected for thermistor sensing to operate correctly. | Installed | Installed |
| JP12 | ILIM resistor setting connection. Must be connected for ‘Unknown Adapter’ input current limiting to operate correctly. | Installed | Installed |
| JP13 | STAT pin LED indicator connection. This indicates the current charger Status. | Installed | Installed |
| JP14 | /PG pin LED indicator connection. On /PG enabled chargers, this indicates the Power Good status | Installed | Installed |
| JP15 | ICHG, ILIM, AGND header connection point. | Not Installed | Not Installed |
| JP16 | Thermistor NORMAL temperature setting. Connect jumper to simulate charger entering TNORMAL (T2-T3) temperature region. | Installed | Installed |
| JP17 | /CE pin connection to ground to enable charging. When removed, /CE pin pulls up to disable charge. | Installed | Installed |
| JP18 | Thermistor HOT temperature setting. Connect jumper to simulate charger entering THOT (>T5) temperature region. | Not Installed | Not Installed |
| JP19 | D- to /PG rail connection | Not Installed | Not Installed |
| JP20 | OTG pin connection to ground to disable OTG boost mode. When removed, OTG boost mode is enabled only in battery-only operation. | Installed | Installed |
| JP21 | VSET pin setting connection. Leave floating to set VBATREG to 4.208V. Connect to 10-kOhm to ground to set VBATREG to 4.100V. Connect to ground directly to set VBATREG to 4.352V | Not Installed | Not Installed |
| S1 | /QON pin pull-down. No function. | Not Populated | Not Populated |
| S2 | STAT and /PG LED bypass switches. | 1-4: Open, 2-3: Open | 1-4: Open, 2-3: Open |
Table 1-4 lists the recommended operating conditions for this EVM.
| Symbol | Description | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| VVBUS, VVAC | Input voltage applied to VAC and VBUS pins | 4.0 | 13.5 | V | |
| VBAT | Battery voltage applied to BAT pin | 4.35 | V | ||
| IVBUS | Input current into VBUS | 3.2 | A | ||
| ISW | Output current (SW) | 3.2 | A | ||
| IBAT | Fast charging current | 3.0 | A | ||
| RMS Discharging current through internal BATFET | 6.0 | A |