SLUUCC9A September   2020  – September 2022 UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC (8) Package
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC (8) Package
  5. 5Revision History

SOIC (8) Package

This section provides Functional Safety Failure In Time (FIT) rates for SOIC (8) package of UCC28C4x-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total Component FIT Rate (71.6 mW, 150 mW, 300 mW) 10, 11, 15
Die FIT Rate (71.6 mW, 150 mW, 300 mW) 3, 4, 7
Package FIT Rate (71.6 mW, 150 mW, 300 mW) 7, 7, 8

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 71.6 mW, 150mW, 300mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
5 CMOS, BICMOS
Digital, analog / mixed
25 FIT 55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.