SLUUCJ4A February 2022 – March 2022 TPS566242 , TPS566247
In light-load conditions, the TPS566242 operates in Eco mode to enable higher efficiency by varying its switching frequency. The TPS566247 operates in FCCM to maintain constant switching frequency. The main difference is at light loading, but the other behaviors are similar. This user's guide mainly introduces the TPS566242 and includes some features about the TPS566247 that are different from the TPS566242.
The TPS56624x is a single, adaptive on-time, D-CAP3™ control mode, synchronous buck converter that requires a very low external component count. The D-CAP3 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types, and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 600 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS56624x package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs and fast switching slew rate allow the TPS56624x to achieve high efficiencies and help keep the junction temperature low at high output currents. The TPS56624x DC/DC synchronous converter is designed to provide up to a 6-A output from an input voltage source of 3 V to 16 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS566242EVM evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 6 A from 3-V to 17-V input. This user’s guide describes the TPS566242EVM performance.
| EVM | Input Voltage Range | Output Current Range |
|---|---|---|
| TPS566242EVM | VIN = 3 V to 16 V | 0 A to 6 A |
| TPS566247EVM | VIN = 3 V to 16 V | 0 A to 6 A |