SLUUCJ5 April 2022 TPS564242 , TPS564247
| DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR201 | Any |
| C1, C2 | 2 | Capacitor, ceramic, 10 µF, 25 V, ±20%, X5R, 0805 | GRM21BR61E106MA73L |
MuRata |
| C3, C8 | 2 | Capacitor, ceramic, 0.1 µF, 25 V, ±10%, X7R, 0603 | C0603C104J3RACAUTO |
KEMET |
| C4, C5 | 2 | Capacitor, ceramic, 22 µF, 10 V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
| C10 | 1 | Capacitor, ceramic, 0.01 μF, 50 V, ±10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
| J1, J2 | 2 | Terminal block, 5.08 mm, 2 × 1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100 mil, 2 × 1, tin, TH | PEC02SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, shielded drum core, powdered iron, 820 nH, 11.25 A, 0.0046 Ω, SMD | 744373490082 | Wurth Elektronik |
| LBL1 | 1 | Thermal transfer printable labels, 0.650" W × 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| R1 | 1 | Resistor, 20 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R2 | 1 | Resistor, 30 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0JNEA | Vishay-Dale |
| R3 | 1 | Resistor, 51 Ω, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351R0JNEA | Vishay-Dale |
| R4 | 1 | Resistor, 7.5 kΩ, 1%, 0.1 W, 0603 | RC0603FR-073K09L | Yageo |
| R5 | 1 | Resistor, 10.0 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
| SH-JP1 | 1 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
| TP1, TP4, TP5, TP7 | 4 | Terminal, turret, TH, double | 1502-2 | Keystone |
| TP2, TP3, TP8, TP9, TP11 | 5 | Test point, miniature, red, TH | 5000 | Keystone |
| TP6, TP10, TP12, TP13 | 4 | Test Point, miniature, black, TH | 5001 | Keystone |
| D1 | 1 | Diode, Zener, 5.1 V, 500 mW, SOD-123 | MMSZ5231B-7-F | Diodes Inc. |
| U1 | 1 | 3-V to 16-V Input, 4-A Synchronous Buck Converter, DRL0006A (SOT-563) | TPS564242DRLR | Texas Instruments |