Table 18-3 Short Circuit in Charge
Protection Threshold
| Setting(1) |
Threshold(2) |
| 0x00 |
0 mV |
| 0x01 |
2 mV |
| 0x02 |
4 mV |
| 0x03 |
6 mV |
| ... |
... |
| 0x7F |
254 mV |
(1) The data flash setting Settings:AFE:OCC[6:0] sets
the voltage threshold.
(2) The voltage threshold is
Settings:AFE:OCC * 2mV.
Table 18-4 Short Circuit in Charge
Protection Delay
| Setting (OCC 1 Delay 2)(1) |
Setting (OCC 1 Delay 1)(1) |
Time(2) |
| 0x00 |
0x00 |
-(3) |
| 0x00 |
0x01 |
1.10 ms |
| 0x00 |
0x02 |
1.65 ms |
| 0x00 |
0x03 |
2.20 ms |
| 0x00 |
0x04 |
2.75 ms |
| 0x00 |
0x05 |
3.30 ms |
| 0x00 |
0x06 |
3.85 ms |
| ... |
... |
... |
| 0x07 |
0xFF |
1126.40 ms |
(1) The data flash setting Settings:AFE:OCC 1 Delay
1[7:0] and Settings:AFE:OCC 1 Delay 2[2:0]sets the
delay time.
(2) The delay time is
(Settings:AFE:OCC 1 Delay 2 * 256 + Settings:AFE:OCC
1 Delay 1 + 1) * 0.55ms.
(3) Set both delay time DF to 0
disables this feature.