|
| CTEMP (Bits 15–14):
Defines which temperature sensor's output is displayed by the SBS
Temperature() command |
|
1, 1 = Smart temperature |
|
1, 0 = Minimum
temperature |
|
0, 1 = Average
temperature |
|
0, 0 = Maximum
temperature |
|
|
|
| RSVD (Bits 13–10):
Reserved. Do not use. |
|
|
|
| TMP468_EN (Bit 9):
Enables external temperature device TMP468 |
|
1 = |
Enables TMP468 |
|
0 = |
Disabled TMP468 (default 0) |
|
|
|
| EMSHUT_PEXIT_DIS (BIT 8):
Disables the SHUTDN pin exit option of the Emergency FET Shutdown feature (when a
high-to-low transition on the SHUTDN pin is detected). |
|
1 = |
Prevents usage of SHUTDN pin as exit
option |
|
0 = |
Allows usage of SHUTDN pin as an exit
option (default) |
|
|
|
| FTEMP (Bit 7): FET
temperature protection source |
|
1 = |
Average |
|
0 = |
MAX (default) |
|
|
|
| DISCONN_EN (Bit 6):
System Disconnect |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| EMSHUT_EN (Bit 5):
Emergency FET Shutdown Enable |
|
1 = |
Enables |
|
0 = |
Disables |
|
|
|
| SLEEP (Bit 4): SLEEP
mode |
|
1 = |
Enables SLEEP mode (default) |
|
0 = |
Disables SLEEP mode |
|
|
|
| IN_SYSTEM_SLEEP (Bit 3):
In-system SLEEP mode |
|
1 = |
Enables |
|
0 = |
Disables (default) |
|
|
|
| NR (Bit 2): Use
PRES in system detection |
|
1 = |
NON-REMOVABLE mode |
|
0 = |
Use PRES, REMOVABLE
mode (default) |
|
|
|
| CC1, CC0 (Bit 1,0): Cell
Count |
| 1,1 = |
4 cells |
| 1,0 = |
3 cells (default) |
| 0,1 = |
2 cells |
| 0,0 = |
1 cell |