SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT-DZT Cfg | Ra Filter | U2 | 0 | 999 | 800 | 0.1% |
Description: Filter value used in Ra Updates and specifies what percentage or Ra update is from the new value (100% setting) versus the old value (setting). The recommended setting is 80% if the [RSOC_CONV] feature is enabled. Otherwise, the setting should be 50% as default.