SLUUCT0B May 2023 – August 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
Figure 5-14, Figure 5-15 and Figure 5-16 show the flexible dimming waveforms at different ADIM/HD pin and PWM/EN pin input duty cycles. Input voltage is 24V, with 15 white LEDs in series used as load. The full-scale LED current is set at 2A. The frequency of the input PWM signal at the ADIM/HD pin and PWM/EN pin is 20kHz.
Figure 5-14 Waveforms at 50% Duty Cycle ADIM/HD and 50% Duty
Cycle PWM/EN
Figure 5-15 Waveforms at 10% Duty Cycle ADIM/HD and 90% Duty
Cycle PWM/EN
Figure 5-16 Waveforms at 90% Duty Cycle ADIM/HD and 10% Duty
Cycle PWM/EN