SLUUCW5 November 2023 UCC28750
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage (RMS) | 85 | 115/230 | 265 | V | |
| fLINE | Line frequency | 47 | 50/60 | 63 | Hz | |
| PSTBY | No load input power | VIN = 115 V / 230 V RMS, IOUT = 0 A | 750 | mW | ||
| OUTPUT CHARACTERISTICS | ||||||
| VOUT | Output voltage | VIN = 85 - 265 V AC, IOUT = 0 A-2.5 A | 22.8 | 24 | 25.2 | V |
| VOUT | Output ripple voltage | VIN = nom, IOUT = 0-2.5A, | 500 | mVpp | ||
| IOUT | Output current | VIN = min to max | 0.0 | 2.5 | A | |
| SYSTEMS CHARACTERISTICS | ||||||
| Average efficiency | 25%, 50%, 75%, 100% load average at nominal input voltages | 115-V / 230-V RMS input | 89% | |||
| Operating temperature range | VIN = min to max, IOUT = min to max | 25 | °C | |||