SLUUCY7B November 2023 – May 2025 BQ25750
Download the latest version of BQSTUDIOTEST. Double click the Battery Management Studio installation file and follow the installation steps. The software supports Microsoft®Windows® XP, 7, and 10 operating systems. Launch BQSTUDIO and select Charger. If the EVM configuration file for BQSTUDIO does not appear in the Charger, close BQSTUDIO and either download the .BQZ file from the EVM product folder at www.ti.com or download the file via BQ25750.bqz file. The file must be saved into C:\XXX\BatteryManagementStudio\config, where XXX is the directory you selected to install BQSTUDIO.