SLUUD44 June 2025 UCC57142
The UCC57142EVM is designed to primarily evaluate the UCC57142 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57142EVM evaluation board allows for connection to various test points, such as IN, EN/FLT, OCP, and OUT, via surface-mount test points. The UCC57142EVM can support different UCC57142 variants via jumpers. The UCC57142EVM is also compatible with other gate drivers in the DBV package through board modifications.