SLUUD60B October 2024 – May 2025 UCG28826
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | P_EMULATOR (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|---|
89.88 | 71.2 | 20.09 | 3.264 | 65.64 | 0.204 | 100% | 92.48% | 93.29% |
89.91 | 52.94 | 20.08 | 2.451 | 49.214 | 0.2 | 75% | 93.34% | |
89.94 | 35.25 | 20.03 | 1.636 | 32.777 | 0.2 | 50% | 93.55% | |
89.98 | 17.76 | 20 | 0.823 | 16.46 | 0.2 | 25% | 93.81% | |
90.03 | 7.359 | 19.99 | 0.331 | 6.6193 | 0.2 | 10% | 92.66% | |
114.91 | 70 | 20.09 | 3.265 | 65.65 | 0.203 | 100% | 94.08% | 94.26% |
114.94 | 52.5 | 20.08 | 2.452 | 449.235 | 0.203 | 75% | 94.17% | |
114.96 | 34.9 | 20.03 | 1.636 | 32.778 | 0.2 | 50% | 94.49% | |
115 | 17.68 | 20 | 0.824 | 16.474 | 0.2 | 25% | 94.31% | |
115.04 | 7.409 | 19.99 | 0.331 | 6.62 | 0.199 | 10% | 92.04% | |
229.98 | 69.6 | 20.08 | 3.265 | 65.662 | 0.2 | 100% | 94.63% | 93.83% |
230.01 | 52.27 | 20.07 | 2.452 | 49.235. | 0.2 | 75% | 94.58% | |
230.01 | 35.06 | 20.02 | 1.636 | 32.778 | 0.2 | 50% | 94.06% | |
230.02 | 18.11 | 19.99 | 0.824 | 16.471 | 0.2 | 25% | 92.05% | |
230.08 | 7.63 | 19.98 | 0.331 | 6.6214 | 0.199 | 10% | 89.39% | |
264 | 69.71 | 20.08 | 3.266 | 65.684 | 0.2 | 100% | 94.51% | 93.29% |
264 | 52.44 | 20.06 | 2.452 | 49235 | 0.2 | 75% | 94.27% | |
264 | 35.25 | 20.03 | 1.636 | 32.678 | 0.2 | 50% | 93.53% | |
264.02 | 18.35 | 20 | 0.824 | 16.475 | 0.2 | 25% | 90.87% | |
264.1 | 7.705 | 19.98 | 0.331 | 6.62 | 0.199 | 10% | 88.5% | |
CoC Tier 2, 4-pt average | 89.0% | |||||||
CoC Tier 2, 10%-load | 79.0% | |||||||