SLUUD60B October 2024 – May 2025 UCG28826
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | P_EMULATOR (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|---|
89.92 | 49.08 | 15.11 | 3.009 | 45.525 | 0.15 | 100% | 93.06% | 93.77% |
89.95 | 36.55 | 15.09 | 2.259 | 34.088 | 0.148 | 75% | 93.67% | |
89.97 | 24.23 | 15.04 | 1.512 | 22.735 | 0.148 | 50% | 94.44% | |
89.99 | 12.28 | 15.02 | 0.758 | 11.384 | 0.15 | 25% | 93.93% | |
90.03 | 5.098 | 15.00 | 0.305 | 4.5789 | 0.148 | 10% | 92.71% | |
114.94 | 48.65 | 15.12 | 3.009 | 45.525 | 0.148 | 100% | 93.88% | 94.16% |
114.95 | 36.32 | 15.09 | 2.26 | 34.105 | 0.15 | 75% | 94.32% | |
114.98 | 24.23 | 15.05 | 1.512 | 22.737 | 0.15 | 50% | 94.46% | |
115 | 12.272 | 15.02 | 0.758 | 11.382 | 0.15 | 25% | 93.97% | |
115.04 | 5.115 | 15.00 | 0.305 | 4.5776 | 0.149 | 10% | 92.4% | |
230 | 48.43 | 15.13 | 3.009 | 45.527 | 0.148 | 100% | 94.31% | 92.98% |
230 | 36.44 | 15.08 | 2.26 | 34.088 | 0.148 | 75% | 93.95% | |
230 | 24.61 | 15.03 | 1.512 | 22.742 | 0.148 | 50% | 93.01% | |
230.02 | 12.72 | 15.01 | 0.758 | 11.382 | 0.148 | 25% | 90.64% | |
230.09 | 5.268 | 15.00 | 0.305 | 4.5757 | 0.15 | 10% | 89.71% | |
264 | 48.62 | 15.11 | 3.009 | 45.52 | 0.15 | 100% | 93.93% | 92% |
264 | 36.66 | 15.08 | 2.259 | 34.101 | 0.148 | 75% | 93.42% | |
264.02 | 24.81 | 15.04 | 1.512 | 22.735 | 0.148 | 50% | 92.23% | |
264.04 | 13.04 | 15.02 | 0.759 | 11.383 | 0.148 | 25% | 88.43% | |
264.08 | 5.339 | 15.00 | 0.305 | 4.5779 | 0.148 | 10% | 88.52% | |
CoC Tier 2, 4-pt average | 88.9% | |||||||
CoC Tier 2, 10%-load | 78.9% | |||||||