SLUUD60B October 2024 – May 2025 UCG28826
Normally, a USB-C PD communicated load is required to make evaluation. Without a USB-C PD communication-based load, the board does not provide output voltage on USB-C (J2) connector. In such a case, the board output voltage can be obtained from C2, but the output will be limited to 5V and up to 3.00A.