SLUUD60B October 2024 – May 2025 UCG28826
Figure 3-32 to Figure 3-40 shows the output voltage ripple. Blue = Output Voltage Ripple, Oscilloscope Channel Bandwidth = 20MHz. The ripples are with the 100% load condition unless specified in the associated figures.
Figure 3-32 Typical Ripple Voltage of VOUT = 20V (420mVpp)
Figure 3-33 Typical Ripple Voltage of VOUT = 15V (380mVpp)
Figure 3-34 Typical Ripple Voltage of VOUT = 9V (280mVpp)
Figure 3-35 Typical Ripple Voltage of VOUT = 5V (200mVpp)
Figure 3-36 Typical Ripple Voltage of VOUT = 5V at No Load (168mVpp)
Figure 3-37 Typical Ripple Voltage of VOUT = 5V at No Load (168mVpp)
Figure 3-38 Typical Ripple Voltage of VOUT = 15V at No Load (168mVpp)
Figure 3-39 Typical Ripple Voltage of VOUT = 20V at No Load (168mVpp)
Figure 3-40 Typical Ripple Voltage of VOUT = 20V at Full Load (260mVpp)