SLUUD65 April 2025 BQ25630
The BMS077 evaluation module (EVM) is a complete charger module for evaluating the BQ25630 devices. The BQ25630 is an I2C-controlled single-cell charger with NVDC Power Path Management, Integrated ADC, USB Type-C Detection, and OTG Output.
This user's guide provides detailed testing instructions for the BQ25630 evaluation modules (EVM). Also included are descriptions of the necessary equipment, equipment setup, and procedures. The reference documentation contains the printed-circuit board layouts, schematics, and the bill of materials (BOM).
Throughout this user's guide, the abbreviations EVM, BQ25630EVM, BMS077, and the term evaluation module are synonymous with the BMS077 evaluation module, unless otherwise noted.
![]() | Caution | Caution: Hot surface. Contact can cause burns. Do not touch! |