SLUUD71 December 2024 TPS922050 , TPS922051
PRODUCTION DATA
The TPS922051/0 evaluation module (EVM) is designed for evaluating the device family of TPS922051/0 LED driver.
Table 2-5 lists the available EVMs in the TPS922051/0 EVM family, the corresponding chip mounted on the PCB and its features. Multiple EVM variants may share one PCB through BOM variation. For example, TPS922050D1DRLREVM and TPS922050D2DRLREVM share the same PCB (LED036) but are populated with different components. LED034 is for WSON package. LED035 is for HVSSOP package. LED036 is for SOT583 package.
EVM PCB Name | EVM Part Number | Chip Part Number | Package | Typical Current Limit | Switching Frequency | Dimming Method |
|---|---|---|---|---|---|---|
LED034 | TPS922051D1DSGREVM | TPS922051D1DSGR | WSON (8) | 3.2A | 400kHz | PWM |
| TPS922051D2DSGREVM | TPS922051D2DSGR | WSON (8) | 3.2A | 400kHz | Analog | |
| TPS922050D1DSGREVM | TPS922050D1DSGR | WSON (8) | 1.6A | 1MHz | PWM | |
| TPS922050D2DSGREVM | TPS922050D2DSGR | WSON (8) | 1.6A | 1MHz | Analog | |
LED035 | TPS922051D1DGNREVM | TPS922051D1DGNR | HVSSOP (8) | 3.2A | 400kHz | PWM |
| TPS922051D2DGNREVM | TPS922051D2DGNR | HVSSOP (8) | 3.2A | 400kHz | Analog | |
| TPS922050D1DGNREVM | TPS922050D1DGNR | HVSSOP (8) | 1.6A | 1MHz | PWM | |
| TPS922050D2DGNREVM | TPS922050D2DGNR | HVSSOP (8) | 1.6A | 1MHz | Analog | |
LED036 | TPS922050D1DRLREVM | TPS922050D1DRLR | SOT583 (8) | 1.6A | 400kHz | PWM |
| TPS922050D2DRLREVM | TPS922050D2DRLR | SOT583 (8) | 1.6A | 400kHz | Analog |
![]() | Caution | Read the user's guide before use. |
![]() | Caution | Hot surface. Contact can cause burns. Do not touch! |
![]() | Danger | High voltage. |