SLUUDC5 September 2025 F28E120SB , F28E120SC
This reference guide provides a detailed description of both the Texas Instruments TMS320F28E12x Flash API Library (FAPI_F28E12x_v5.00.00.00 and FAPI_ROM_F28E12x_v5.00.00.00) functions that can be used to erase, program and verify Flash on TMS320F28E12x devices. Note that the Flash API V5.00.XX.XX can only be used with TMS320F28E12x devices. The Flash API Library for TMS320F28E12x is provided in C2000Ware at C2000Ware_x_xx_xx_xx\libraries\flash_api\f28e12x.