SLVA469D June   2013  – January 2023 TLV62130 , TLV62130A , TLV62150 , TLV62150A , TPS61175 , TPS61175-Q1 , TPS62130 , TPS62130A , TPS62131 , TPS62132 , TPS62133 , TPS62135 , TPS62136 , TPS62140 , TPS62140A , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153 , TPS62160 , TPS62161 , TPS62162 , TPS62163 , TPS62170 , TPS62171 , TPS62172 , TPS62173

 

  1.   Using the TPS6215x in an Inverting Buck-Boost Topology
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 VIN and VOUT Range
  4. 2Design Considerations
    1. 2.1 Design Precautions
    2. 2.2 Additional Input Capacitor
    3. 2.3 Digital Pin Configurations
      1. 2.3.1 Digital Input Pins (EN, FSW, DEF)
      2. 2.3.2 Power Good Pin
    4. 2.4 Startup Behavior and Switching Node Consideration
  5. 3External Component Selection
    1. 3.1 Inductor Selection
    2. 3.2 Capacitor Selection
  6. 4Typical Performance
  7. 5Conclusion
  8. 6References
  9. 7Revision History

VIN and VOUT Range

The input voltage that can be applied to an inverting buck-boost converter IC is less than the input voltage that can be applied to the same buck converter IC. This is because the ground pin of the IC is connected to the (negative) output voltage. Therefore, the input voltage across the device is VIN to VOUT, not VIN to ground. Thus, the input voltage range of the TPS6215x is 3V to 17 + VOUT, where VOUT is a negative value.

The output voltage range is the same as when configured as a buck converter, but negative. The output voltage for the inverting buck-boost topology should be set between –0.9 V and –6 V. It is set the same way as in the buck configuration, with two resistors connected to the FB pin.