SLVA833D October 2016 – May 2021 TPS2660 , TPS2662 , TPS2663
Figure 10-1 shows the performance of the TPS2660 for 10 ms supply interruption. During power-fail, the output bulk capacitor supplies the system load. When supply voltage resumes, the TPS2660 charges the output capacitance with the current limit.
Figure 10-1 10 ms Input Power-Fail at
VIN = 24 V, Load = 24 Ω (IEC 61000-4-29 Level -1)Figure 10-2 shows the startup of the TPS2660 when the supply voltage is ramped up. The circuit limits charging current to the bulk capacitor and simultaneously provides the required load current.
Figure 10-2 Startup With VIN =
24 V and Load = 48 Ω