SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
If the cable length is greater than 2m, then the recommendation is that the capacitor only isolation be implemented. Instead, a common mode choke must be added. A single or dual choke can be used. In the dual common-mode filter, a 100µH and 470µH must be used. In a single filter mode, the line must have TDK 51µH 2.8kΩ choke (part number ACT45B-510-2P-TL003).
Figure 9-5 Components Required for Cap-Choke Daisy Chain With Cabling