X-Y caps are commonly used and can be
required for extremely noisy environments.
Differential mode noise goes out
one wire and returns back on another wire. An X capacitor is placed between two
lines to suppress the noise.
Common mode noise goes out from
both wires and returns back to the chassis through stray capacitance to ground.
A Y capacitor is placed between the chassis as Figure 15-1 illustrates.