SLVAET7 May   2020 TPS7H4001-SP

 

  1.   How to Modify a 4-Channel TPS7H4001QEVM-CVAL Into a 1-Channel EVM
    1.     Trademarks
    2. 1 Introduction
    3. 2 BOM Modifications Required
    4. 3 Schematic Changes
    5. 4 Summary
    6. 5 References

BOM Modifications Required

The following steps must be taken to ensure proper operation of a 1-channel buck converter on a populated 4-channel EVM (TPS7H4001QEVM-CVAL). A summary of all changes is provided in Table 1.

  1. Modifications near MASTER DUT U1 (Figure 1 and Figure 6 )
    1. Isolate VSENSE feedback pins 32 of slave devices by removing 0-ohm jumper R21
    2. Isolate soft start (SS/TR pin 31) of slave devices by removing 0-ohm jumper R17
    3. Isolate COMP pin 33 of slave devices by removing 0-ohm jumper R12
    4. Isolate SYNC1 pin 5 of slave devices by removing 0-ohm jumper R11
    5. Isolate SYNC2 pin 6 of slave devices by removing 0-ohm jumper R14
    6. Replace compensation circuit at R7, C14, C15 near DUT U1:
      1. R7=10kohms
      2. C15=10nF
      3. C14=150pF
  2. Figure 1. Modifications near MASTER DUT U1TPS7H4001-SP TPS7H4001QEVM-CVAL MASTER_MODS.png
  3. Modifications near SLAVE1 DUT U2 (Figure 2 and Figure 7)
    1. Isolate VIN pin 4 of Slave 1 DUT U2 by removing 0-ohm jumper R30
    2. Remove input capacitors of Slave 1 DUT U2 by completely removing, or lifting one terminal of each capacitor as shown in Figure 3. (C35, C36, C38, C39, C40, C41, C42, C43)
    3. Remove output capacitors of Slave 1 DUT U2 by completely removing, or lifting one terminal of each capacitor so as to remove from circuit as shown in Figure 3. (C52, C53, C54, C55, C56, C57, C58, C60)
  4. Figure 2. Modifications near SLAVE1 DUT U2TPS7H4001-SP TPS7H4001QEVM-CVAL SLAVE1_MODS.png
  5. Modifications near SLAVE2 DUT U3 (Figure 4 and Figure 8)
    1. Isolate VIN pin 4 of Slave 2 DUT U3 by removing 0-ohm jumper R39
    2. Remove input capacitors of Slave 2 DUT U3 by completely removing, or lifting one terminal of each capacitor as shown in Figure 3. (C63, C64, C66, C67, C68, C69, C70, C71)
    3. Remove output capacitors of Slave 2 DUT 3 by completely removing, or lifting one terminal of each capacitor so as to remove from circuit as shown in Figure 3. (C80, C81, C82, C83, C84, C85, C86, C88)
  6. Figure 3. Open Circuit Input/Output CapacitorsTPS7H4001-SP TPS7H4001QEVM-CVAL Capitor_Open.png
    Figure 4. Modifications near SLAVE2 DUT U3TPS7H4001-SP TPS7H4001QEVM-CVAL SLAVE2_MODS.png
  7. Modifications near SLAVE3 DUT U4 (Figure 5 and Figure 9)
    1. Isolate Enable pins 2 of slave devices by removing 0-ohm jumper R55
    2. Isolate VIN pin 4 of Slave 3 DUT U4 by removing 0-ohm jumper R50
    3. Remove input capacitors of Slave 3 DUT 4 by completely removing, or lifting one terminal of each capacitor as shown in Figure 3. (C91, C92, C94, C95, C96, C97, C98, C99)
    4. Remove output capacitors of Slave 3 DUT U4 by completely removing, or lifting one terminal of each capacitor so as to remove from circuit as shown in Figure 3. (C108, C109, C110, C111, C112, C113, C114, C116)
  8. Figure 5. Modifications near SLAVE3 DUT U4 TPS7H4001-SP TPS7H4001QEVM-CVAL SLAVE3_MODS.png

Table 1. Summary of BOM Changes

Position on PCB Component Designator Action
MASTER DUT U1 R21, R17, R12, R11, R14 DNI
R7 Replace with 10kohms
C14 Replace with 150pF
C15 Replace with 10nF
SLAVE1 DUT U2 R30 DNI
C35, C36, C38, C39, C40, C41, C42, C43 DNI
C52, C53, C54, C55, C56, C57, C58, C60 DNI
SLAVE 2 DUT U3 R39 DNI
C63, C64, C66, C67, C68, C69, C70, C71 DNI
C80, C81, C82, C83, C84, C85, C86, C88 DNI
SLAVE3 DUT U4 R55 DNI
C91, C92, C94, C95, C96, C97, C98, C99 DNI
C108, C109, C110, C111, C112, C113, C114, C116 DNI