SLVAEW0 June   2020 TPS7H4001-SP

 

  1.   How to Modify a 4-Channel TPS7H4001QEVM-CVAL Into a 3-Channel EVM
    1.     Trademarks
    2. 1 Introduction
    3. 2 BOM Modifications Required
    4. 3 Schematic Changes
    5. 4 Bill of Materials (BOM) of Modified EVM
    6. 5 Summary
    7. 6 References

BOM Modifications Required

The following steps must be taken to ensure proper operation of a 3-channel buck converter on a populated 4-channel EVM (TPS7H4001QEVM-CVAL). An overview of where changes are required is shown in Figure 2 while a summary of all changes is provided in Table 1.

Figure 2. Overview Of Required Modifications TPS7H4001-SP slvaew0-001-evm-mods.png
  1. Modifications near MASTER DUT U1 (Figure 3 and Figure 7)
    1. Isolate VSENSE feedback pin 32 of SLAVE1 by removing 0-ohm jumper R20.
    2. Isolate SYNC2 pin 6 of SLAVE1 device by removing 0-ohm jumper R13.
    3. Replace compensation circuit at R7, C14, C15 near DUT U1:
      1. R7=3.0kohms
      2. C15=27nF
      3. C14=240pF
  2. Figure 3. Modifications near MASTER DUT U1 TPS7H4001-SP slvaew0-master-1.png
  3. Modifications near SLAVE1 DUT U2 (Figure 4 and Figure 8)
    1. Isolate VIN pin 4 of Slave 1 DUT U2 by removing 0-ohm jumper R30
    2. Remove input capacitors of Slave 1 DUT U2 by completely removing, or lifting one terminal of each capacitor as shown in Figure 5. (C35, C36, C38, C39, C40, C41, C42, C43)
    3. Remove output capacitors of Slave 1 DUT U2 by completely removing, or lifting one terminal of each capacitor so as to remove from circuit as shown in Figure 5. (C52, C53, C54, C55, C56, C57, C58, C60)
    4. Using a solder iron and tweezers, carefully lift the following pins off the PCB as shown in Figure 6 (note only pins 31 and 33 are shown in graphic)
      1. Enable pin (EN pin2)
      2. Soft start pin (SS/TR pin31)
      3. COMP pin (COMP pin 33)
  4. Figure 4. Modifications near SLAVE1 DUT U2TPS7H4001-SP SLAVE1_MODS.png
    Figure 5. Open Circuit Input/Output CapacitorsTPS7H4001-SP Capitor_Open.png
    Figure 6. Lift Pins 2, 31, 33 from PCB TPS7H4001-SP Lift Pins.png

Table 1. Summary of BOM Changes

Position on PCB Component Designator Action
MASTER DUT U1 R13, R20 DNI
R7 Replace with 3.0kohms
C14 Replace with 240pF
C15 Replace with 27nF
SLAVE1 DUT U2 R30 DNI
C35, C36, C38, C39, C40, C41, C42, C43 DNI
C52, C53, C54, C55, C56, C57, C58, C60 DNI
U2 pin 2 (EN) Lift off of PCB
U2 pin 31 (SS/TR) Lift off of PCB
U2 pin 33 (COMP) Lift off of PCB